1.25.7.60 LCDCx_SetVSYNCPulseEnd Function

C

// x - Instance of the LCDC peripheral

void LCDCx_SetVSYNCPulseEnd(LCDCx_VSYNC_SYNC_EDGE edge)

Summary

Sets the HSYNC pulse edge where the VSYNC pulse second active edge is synchronized

Description

None

Precondition

None.

Parameters

Param Description
edge first or second HSYNC edge

Returns

None

Remarks

None