1.25.7.72 LCDCx_WaitForSynchronization Function

C

// x - Instance of the LCDC peripheral

void LCDCx_WaitForSynchronization( void )

Summary

Waits for timing engine to start running. Blocks until Timing engine is running.

Description

None

Precondition

None.

Parameters

None

Returns

None

Remarks

None