1.25.7.45 LCDCx_SetPixelClockPolarity Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetPixelClockPolarity(LCDCx_SIGNAL_POLARITY polarity)
Summary
Sets the pixel clock signal polarity
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
polarity | the polarity of the pixel clock |
Returns
None
Remarks
None