1.25.7.15 LCDCx_LAYER_IRQ_Status Function

C

// x - Instance of the LCDC peripheral

uint32_t LCDCx_LAYER_IRQ_Status(LCDCx_LAYER_ID layer);

Summary

Reads the status of the interrupt from the specified layer

Description

None

Precondition

None.

Parameters

Param Description
layer the layer

Returns

uint32_t - the value of the layer's interrupt register

Remarks

None