1.25.7.80 LCDCx_LAYER_INTERRUPT Enum
C
// x - Instance of the LCDC peripheral typedef enum { LCDCx_LAYER_INTERRUPT_DMA, LCDCx_LAYER_INTERRUPT_DSCR, LCDCx_LAYER_INTERRUPT_ADD, LCDCx_LAYER_INTERRUPT_DONE, LCDCx_LAYER_INTERRUPT_OVR, } LCDCx_LAYER_INTERRUPT;
Summary
Defines the interrupts generated by the layers
Description
Remarks
None.