1.25.7.76 LCDCx_INTERRUPT Enum
C
// x - Instance of the LCDC peripheral typedef enum { LCDCx_INTERRUPT_SOF, LCDCx_INTERRUPT_DIS, LCDCx_INTERRUPT_DISP, LCDCx_INTERRUPT_FIFOERR, LCDCx_INTERRUPT_BASE, LCDCx_INTERRUPT_OVR1, LCDCx_INTERRUPT_OVR2, LCDCx_INTERRUPT_HEO, LCDCx_INTERRUPT_PP, } LCDCx_INTERRUPT;
Summary
Defines the interrupts generated by the controller
Description
Remarks
None.