1.25.7.47 LCDCx_SetPWMClockSourceSelection Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetPWMClockSourceSelection(LCDCx_PWM_CLOCK_SOURCE source)
Summary
Sets the LCDC PWM clock source
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
source | the source clock |
Returns
None
Remarks
None