1.25.7.29 LCDCx_SetDisplaySignalSynchronization Function

C

// x - Instance of the LCDC peripheral

void LCDCx_SetDisplaySignalSynchronization(bool synchronous)

Summary

Sets the sync of the DISP signal with the HYSNC pulse

Description

None

Precondition

None.

Parameters

Param Description
synchronous if true, DISP signal is sync w/ the 2nd active edge of HSYNC

Returns

None

Remarks

None