1.25.7.13 LCDCx_LAYER_IRQ_Disable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_LAYER_IRQ_Disable(LCDCx_LAYER_ID layer, LCDCx_LAYER_INTERRUPT interrupt);
Summary
Disable the interrupt from the specified layer
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
layer | the layer |
interrupt | the interrupt to disable |
Returns
None
Remarks
None