1.25.7.8 LCDCx_GetTimingEngineStatusRunning Function
C
// x - Instance of the LCDC peripheral
bool LCDCx_GetTimingEngineStatusRunning(void)
Summary
Gets the status of the timing engine
Description
None
Precondition
None.
Parameters
None
Returns
true - timing engine is running
false - timing engine is disabled
Remarks
None