1.25.7.43 LCDCx_SetOutputMode Function

C

// x - Instance of the LCDC peripheral

void LCDCx_SetOutputMode(LCDCx_OUTPUT_COLOR_MODE mode)

Summary

Sets the output mode of the LCDC

Description

None

Precondition

None.

Parameters

Param Description
mode the output mode

Returns

None

Remarks

None