2.62.10 LEDx_SymmetrySet Function
C
/* x = LED peripheral instance number */
void LEDx_SymmetrySet(LED_SYM sym)
Summary
Configures the LED rising and falling times in Asymmetric or Symmetric modes
Description
Configures the LED rising and falling times in Asymmetric or Symmetric modes
Precondition
None
Parameters
| Param | Description |
|---|---|
| sym | Symmetric mode of LED_SYM Enum type |
Returns
None
Example
LED0_SymmetrySet(LED_SYM_ASYMMETRY);
Remarks
None