2.62.15 LED_SYM Enum
C
typedef enum
{
LED_SYM_SYMMETRY,
LED_SYM_ASYMMETRY
}LED_SYM;
Summary
Defines the enumerations associated with LED symmetry modes
Description
Defines the enumerations associated with LED symmetry modes and are used to configure the symmetry using the LEDx_SymmetrySet API
Remarks
None