2.62.13 LEDx_WDTReloadCountSet Function
C
/* x = LED peripheral instance number */
void LEDx_WDTReloadCountSet(uint8_t reloadCnt)
Summary
Configures the PWM WDT counter value
Description
Configures the PWM WDT counter value
Precondition
None
Parameters
| Param | Description |
|---|---|
| reloadCnt | PWM WDT reload value |
Returns
None
Example
LED0_WDTReloadCountSet(0x15);
Remarks
None