2.62.8 LEDx_SegmentsIntervalSet Function
C
/* x = LED peripheral instance number */
void LEDx_SegmentsIntervalSet(uint32_t intervalVal)
Summary
Configures the number of PWM periods between updates to current duty cycle
Description
Configures the number of PWM periods between updates to current duty cycle
Precondition
None
Parameters
| Param | Description |
|---|---|
| intervalVal | Update interval value, bitwise OR of all the segments/intervals |
Returns
None
Example
LED0_SegmentsIntervalSet(0x87654321);
Remarks
None