2.31.21 DMA_Deinitialize Function
C
void DMA_Deinitialize( void )
Summary
De-initializes the DMA controller of the device to POR Values.
Description
This function de-initializes the DMA controller control and status registers to it's POR state.
Precondition
The DMA module clock requirements should have been configured in the MHC Clock Manager utility.
Parameters
None.
Returns
None.
Example
DMA_Deinitialize();
Remarks
None