2.31.22 DMA_IsSoftwareRequestPending Function
C
bool DMA_IsSoftwareRequestPending(DMA_CHANNEL channel)
Summary
Returns the status of the software request of the DMA channel.
Description
This function checks if there is a pending software request for the specified DMA channel.
Precondition
DMA_Initialize must be called.
Parameters
| Param | Description |
|---|---|
| channel | DMA channel number. |
Returns
True - If DMA request is pending.
False - If DMA request is not pending.
Example
DMA_IsSoftwareRequestPending(DMA_CHANNEL_0);
Remarks
None.