2.31.16 DMA_ChannelPatternIgnoreValue Function
C
void DMA_ChannelPatternIgnoreValue ( DMA_CHANNEL channel, uint8_t ignoreValue )
Summary
Configures the byte to be ignored for pattern matching when it is enabled
Description
Configures the byte to be ignored for pattern matching when it is enabled. The configured ignoreValue is ignored during pattern matching.
Precondition
DMA should have been initialized by calling DMA_Initialize.
Parameters
| Param | Description |
|---|---|
| channel | DMA channel |
| ignoreValue | Value to be ignored during pattern matching |
Returns
None
Example
DMA_ChannelPatternIgnoreValue(DMA_CHANNEL_0, 0xFF);
Remarks
None.