2.31.27 DMA_PATTERN_MATCH_LEN Enum
C
typedef enum
{
/* Length of pattern match is 1 byte */
DMA_PATTERN_MATCH_LEN_1BYTE,
/* Length of pattern match is 2 bytes */
DMA_PATTERN_MATCH_LEN_2BYTE,
}DMA_PATTERN_MATCH_LEN;
Summary
Enumeration for DMA pattern match length type
Description
This data type provides an enumeration of supported DMA pattern match length
Remarks
None.