2.31.9 DMA_ChannelInterruptDisable Function
C
void DMA_ChannelInterruptDisable ( DMA_CHANNEL channel, DMA_INT intSources )
Summary
This API is used to disable DMA channel interrupt
Description
This API is used to disable DMA channel interrupt
Precondition
DMA should have been initialized by calling DMA_Initialize.
Parameters
| Param | Description |
|---|---|
| channel | DMA channel |
| intSources | Interrupt source to disable. Bit-wise OR of following macros: DMA_INT_START_DETECTED, DMA_INT_TRANSFER_ABORT, DMA_INT_CELL_TRANSFER_COMPLETE, DMA_INT_BLOCK_TRANSFER_COMPLETE, DMA_INT_BLOCK_HALF_TRANSFER_COMPLETE, DMA_INT_LINKED_LIST_DONE, DMA_INT_WRITE_ERROR, DMA_INT_READ_ERROR |
Returns
None.
Example
DMA_ChannelInterruptDisable (DMA_CHANNEL_0, (DMA_INT_BLOCK_TRANSFER_COMPLETE | DMA_INT_WRITE_ERROR));
Remarks
None.