2.31.28 DMA_DESCRIPTOR_REGS Struct
C
typedef struct
{ /* Direct Memory Access Controller */
uint32_t DMA_BDNXT;
DMA_BDCFGbits_t DMA_BDCFG;
DMA_BDCTRLBbits_t DMA_BDCTRLB;
DMA_BDEVCTRLbits_t DMA_BDEVCTRL;
DMA_BDCTRLCRCbits_t DMA_BDCTRLCRC;
uint32_t DMA_BDSSA;
uint32_t DMA_BDDSA;
uint16_t DMA_BDSSTRD;
uint16_t DMA_BDDSTRD;
DMA_BDXSIZbits_t DMA_BDXSIZ;
DMA_BDPDATbits_t DMA_BDPDAT;
uint32_t DMA_BDCRCDAT;
} DMA_DESCRIPTOR_REGS;
Summary
DMA linked list descriptor
Description
This data type provides a data structure that application can use to populate and link DMA descriptors. The populated DMA linked list can then be passed to the DMA_ChannelLinkedListTransfer() API to start the linked list transfer. Refer the datasheet for details on each field of the structure.
Remarks
None.