2.75.1 OPAx_Deinitialize Function
C
/* x = OPA instance number */
void OPAx_Deinitialize(void)
Summary
Deinitializes the OPAx module.
Description
This function deinitializes the OPAx module, resetting it to its default state and disabling its operation.
Precondition
Ensure that any necessary cleanup or state saving is performed before calling this function.
Parameters
None.
Returns
None.
Example
OPA1_Initialize(); OPA1_Enable(); OPA1_Deinitialize();
Remarks
This function should be called to properly shut down the OPAx module before system power-down or reconfiguration and to release any resources allocated by the OPAx module.