2.75.4 OPAx_Enable Function
C
/* x = OPA instance number */
inline static void OPAx_Enable( void );
Summary
Enables the OPAx module of the device.
Description
This inline function sets the enable bit for the OPAx module, allowing it to start operation.
Precondition
The OPAx_Initialize function should be called for the specified OPAx driver instance.
Parameters
None.
Returns
None.
Example
inline static void OPA1_Enable();
Remarks
This function directly sets the enable bit in the control register of the OPAx module.