2.75.11 OPA_DIFFERENTIAL_INPUT_MODE Enum
C
typedef enum
{
OPA_DIFFERENTIAL_INPUT_NMOS_PMOS_PAIR = 0, /**< Use both NMOS and PMOS differential input pair */
OPA_DIFFERENTIAL_INPUT_NMOS_INPUT_PAIR = 1, /**< Turn NMOS differntial input pair ON and turn PMOS differential input pair off */
OPA_DIFFERENTIAL_INPUT_PMOS_INPUT_PAIR = 2, /**< Turn PMOS differntial input pair ON and turn NMOS differential input pair off */
OPA_DIFFERENTIAL_INPUT_NONE = 3 /**< No differential input pair selected */
} OPA_DIFFERENTIAL_INPUT_MODE;
Summary
Enumeration for selecting the differential input mode of the OPA module.
Description
This enumeration defines the possible differential input mode for the OPA module.
Remarks
None.