2.75.5 OPAx_HighPowerModeEnable Function
C
/* x = OPA instance number */
inline static void OPAx_HighPowerModeEnable( bool enable );
Summary
Enables/disables high power mode of OPAx module of the device.
Description
This inline function sets or clears the High Power Mode enable bit for the OPAx module based on the input parameter.
Precondition
Ensure that the OPAx module is properly initialized before configuring High Power Mode.
Parameters
| Param | Description |
| enable | If true, enables High Power Mode. If false, disables High Power Mode. |
Returns
None.
Example
OPA1_HighPowerModeEnable(true); //enabled
OPA1_HighPowerModeEnable(false); //disabled
Remarks
None.