2.75.8 OPAx_OffsetCorrection Function
C
/* x = OPA instance number */
inline static void OPAx_OffsetCorrection(OPA_OFFSET_INPUT_TYPE inputType, OPA_OUTPUT_VOLTAGE_OFFSET_CORRECTION unitVoltage);
Summary
Enables/disables Enables output of OPA module to ADC.
Description
This inline function enables/disables Enables output of OPA module to ADC.
Precondition
Unit voltage = trim step voltage 3 mV.
Parameters
| Param | Description |
| inputType | selected differential input offset register type |
| unitVoltage | selected unit voltage |
Returns
None.
Example
// Set the OPA module to correct for a positive offset OPA_OffsetEvent offsetEvent = OPA_OFFSET_EVENT_POSITIVE; OPA_SetOffsetEvent(offsetEvent);
Remarks
None.