2.75.7 OPAx_InputMonitorEnable Function
C
/* x = OPA instance number */
inline static void OPAx_InputMonitorEnable( bool enable );
Summary
Enables/disables positive input of OPAx module to ADC.
Description
This inline function enables/disables positive input of OPAx module to ADC of the device.
Precondition
None.
Parameters
| Param | Description |
| enable - true | enables input Monitor |
| enable - false | disables input Monitor |
Returns
None.
Example
OPA1_InputMonitorEnable(true); //enabled
OPA1_InputMonitorEnable(false); //disabled
Remarks
None.