2.79.12 PCR_RESET_ENx Enum
C
/* x = PCR Reset Enable Register number*/
Refer to the generated header file for the actual values.
Summary
This enum is used to to specify the peripheral block for which reset needs to be enabled using the PCR_ResetEnablex() API
Description
This enum is used to to specify the peripheral block for which reset needs to be enabled using the PCR_ResetEnablex() API
Remarks
None