2.79.13 PCR_PRIV_ENx Enum
C
/* x = PCR Privilege Enable Register number*/
Refer to the generated header file for the actual values.
Summary
This enum is used to to specify the peripheral block for which privilege access is to be enabled/disabled using the PCR_PrivilegeEnablex()/PCR_PrivilegeDisablex() API
Description
This enum is used to to specify the peripheral block for which privilege access is to be enabled/disabled using the PCR_PrivilegeEnablex()/PCR_PrivilegeDisablex() API
Remarks
None