2.79.8 PCR_ResetEnablex Function
C
/* x = Peripheral Reset Enable Register number */ void PCR_ResetEnablex (PCR_RESET_ENx blockId)
Summary
Resets the given peripheral
Description
Resets the given peripheral
Precondition
None
Parameters
| Param | Description |
|---|---|
| blockId | One of the peripheral block ID from the PCR_RESET_ENx Enum |
Returns
None
Example
PCR_ResetEnable0(PCR_RESET_EN0_GPIO_RST_EN);
Remarks
None