2.79.6 PCR_PrivilegeDisablex Function
C
/* x = Privilege Enable Register number */ void PCR_PrivilegeDisablex (PCR_PRIV_ENx blockId)
Summary
Enables access to the given peripheral block in all modes
Description
Enables access to the given peripheral block in all modes
Precondition
None
Parameters
| Param | Description |
|---|---|
| blockId | One of the peripheral block ID from the PCR_PRIV_ENx Enum |
Returns
None
Example
PCR_PrivilegeDisable0(PCR_PRIV_EN0_GPIO);
Remarks
None