2.79.7 PCR_PrivilegeEnablex Function
C
/* x = Privilege Enable Register number */ void PCR_PrivilegeEnablex (PCR_PRIV_ENx blockId)
Summary
The given peripheral block can only be accessed when processor is running in privileged mode
Description
The given peripheral block can only be accessed when processor is running in privileged mode
Precondition
None
Parameters
| Param | Description |
|---|---|
| blockId | One of the peripheral block ID from the PCR_PRIV_ENx Enum |
Returns
None
Example
PCR_PrivilegeEnable0(PCR_PRIV_EN0_GPIO);
Remarks
None