2.79.10 PCR_SleepEnablex Function
C
/* x = Peripheral Sleep Enable Register number */ void PCR_SleepEnablex (PCR_SLEEP_ENx blockId)
Summary
The given peripheral block is commanded to enter into sleep mode at the next available moment
Description
The given peripheral block is commanded to enter into sleep mode at the next available moment
Precondition
None
Parameters
| Param | Description |
|---|---|
| blockId | One of the peripheral block ID from the PCR_SLEEP_ENx Enum |
Returns
None
Example
PCR_SleepEnable0(PCR_SLEEP_EN0_GPIO_SLP_EN);
Remarks
None