2.79.11 PCR_SLEEP_ENx Enum
C
/* x = PCR Sleep Enable Register number*/
Refer to the generated header file for the actual values.
Summary
This enum is used to to specify the peripheral block for which sleep mode needs to be enabled/disabled using the PCR_SleepEnablex()/PCR_SleepDisablex() API
Description
This enum is used to to specify the peripheral block for which sleep mode needs to be enabled/disabled using the PCR_SleepEnablex()/PCR_SleepDisablex() API
Remarks
None