2.79.9 PCR_SleepDisablex Function
C
/* x = Peripheral Sleep Enable Register number */ void PCR_SleepDisablex (PCR_SLEEP_ENx blockId)
Summary
Brings the module out of sleep mode and is free to use the clock as necessary
Description
Brings the module out of sleep mode and is free to use the clock as necessary
Precondition
None
Parameters
| Param | Description |
|---|---|
| blockId | One of the peripheral block ID from the PCR_SLEEP_ENx Enum |
Returns
None
Example
PCR_SleepDisable0(PCR_SLEEP_EN0_GPIO_SLP_EN);
Remarks
None