2.18.3 CMPx_DACDisable Function
C
// x is the instance number of the CMP peripheral inline static void CMPx_DACDisable(void) { DAC1CONbits.DACEN = 0U; }
Summary
Disables the individual DAC module.
Description
This function disables the individual DAC module.
Precondition
None.
Parameters
None.
Returns
None.
Example
CMP1_DACDisable();
Remarks
None.