2.18.12 CMPx_DACSlopeUpdateMode Function
C
// x is the instance number of the CMP peripheral
inline static void CMPx_DACSlopeUpdateMode(CMP_DAC_SLOPE_UPDATE_MODE updateMode)
{
DAC1CONbits.EXTUPD = (uint8_t)updateMode;
}
Summary
Updates slope mode
Description
This inline function sets the slope data update mode specified in CMP_DAC_SLOPE_UPDATE_MODE
Precondition
None.
Parameters
| Param | Description |
| updateMode | sets the slope data update mode specified in CMP_DAC_SLOPE_UPDATE_MODE |
Returns
None.
Example
CMP1_DACSlopeUpdateMode(CMP_DAC_SLOPE_UPDATE_IMMIDIATE);
Remarks
Available only in slope mode.