2.18.2 CMPx_DACDataWrite Function
C
// x is the instance number of the CMP peripheral
inline static void CMPx_DACDataWrite(size_t value);
Summary
Writes DAC data to register.
Description
This function writes DAC data to register.
Precondition
None.
Parameters
| Param | Description |
| value | DAC Data write value |
Returns
None.
Example
CMP1_DACDataWrite(value);
Remarks
Available only in DC mode.