2.18.4 CMPx_DACEnable Function
C
// x is the instance number of the CMP peripheral inline static void CMPx_DACEnable(void) { DAC1CONbits.DACEN = 1U; }
Summary
Enables the individual DAC module.
Description
This function enables the individual DAC module.
Precondition
None.
Parameters
None.
Returns
None.
Example
CMPx_DACEnable();
Remarks
None.