2.18.5 CMPx_Deinitialize Function
C
//x is the instance number of the CMP peripheral void CMPx_Deinitialize (void);
Summary
Deinitializes the CMPx module of the device to POR values.
Description
This function de-initializes CMPx module of the device.
Precondition
None.
Parameters
None.
Returns
None.
Example
CMP1_Deinitialize();
Remarks
None.