2.18.8 CMPx_Initialize Function
C
//x is the instance number of the CMP peripheral void CMPx_Initialize (void);
Summary
Initializes CMPx module of the device
Description
This function initializes CMPx module of the device with the values configured in MCC GUI.
Precondition
None.
Parameters
None.
Returns
None.
Example
CMP1_Initialize();
Remarks
None.