2.18.1 CMPx_Calibrate Function
C
// x is the instance number of the CMP peripheral
void CMPx_Calibrate(void);
Summary
Calibrates the CMPx module and enables ripple reduction mode.
Description
This function calibrates the CMPx module and enables ripple reduction mode.
Precondition
None.
Parameters
None.
Returns
None.
Example
CMP1_Calibrate();
Remarks
None.