3.10.2 RGB LED (D6)

Three PWM signals from the PIC32WM-BW1 Module are connected to RGB LED (D6) on the PIC32WM-BW1 Curiosity Board.

Table 3-9. RGB LED Pin Description
ColorPin on PIC32WM-BW1 Module

Red

PB2

Green

PB3

Blue

PB5