20.3.3 SENTx Control Register 3

Name: SENTxCON3
Offset: 0x88, 0xA0

Bit 15141312111098 
 SENTxCON3[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 SENTxCON3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 15:0 – SENTxCON3[15:0] Sync Minimum/Frame Time Control bits

Module in Receive Mode (RCVEN = 1):

SENTxCON3[15:0] value specifies the minimum time interval for a valid Sync period.

Module in Transmit Mode (RCVEN = 0):

SENTxCON3[15:0] value specifies the total number of ticks for a data frame when the pause pulse is enabled (PPP = 1).