5.6.1 Activating Flash OTP by ICSP Write Inhibit
ICSP Write Inhibit is activated by executing a pair of NVMCON double-word programming commands to save two 16-bit activation values in the configuration memory space. The target NVM addresses and values required for activation are shown in Table 5-2. Once both addresses contain their activation values, ICSP Write Inhibit will take permanent effect on the next device Reset.
Only the lower 16 data bits stored at the activation addresses are
evaluated; the upper eight bits and second 24-bit word, written by the double-word
programming, should be written as ‘0’s. The addresses can be programmed in
any order and also during separate ICSP/Enhanced ICSP/RTSP sessions, but any attempt to
program an incorrect 16-bit value, or use a row programming operation to program the
values, will be aborted without altering the existing data.
| Configuration Memory Address | ICSP Write Inhibit Activation Value | |
|---|---|---|
| Write Lock 1 | 0x801034 | 0x006D63 |
| Write Lock 2 | 0x801038 | 0x006870 |