18.3 Client Address Masking
The I2CxMSK register designates address bit positions as
“don’t care” for both 7-Bit and 10-Bit Addressing modes. Setting a particular bit location
(= 1) in the I2CxMSK register causes the Client module to respond, whether
the corresponding address bit value is a ‘0’ or a ‘1’.
For example, when I2CxMSK is set to ‘0010000000’, the Client module will
detect both addresses, ‘0000000000’ and ‘0010000000’.
To enable address masking, the Intelligent Peripheral Management Interface (IPMI) must be disabled by clearing the STRICT bit (I2CxCONL[11]).
| FCY | FSCL | I2CxBRG Value | |
|---|---|---|---|
| Decimal | Hexadecimal | ||
| 100 MHz | 1 MHz | 41 | 29 |
| 100 MHz | 400 kHz | 116 | 74 |
| 100 MHz | 100 kHz | 491 | 1EB |
| 80 MHz | 1 MHz | 32 | 20 |
| 80 MHz | 400 kHz | 92 | 5C |
| 80 MHz | 100 kHz | 392 | 188 |
| 60 MHz | 1 MHz | 24 | 18 |
| 60 MHz | 400 kHz | 69 | 45 |
| 60 MHz | 100 kHz | 294 | 126 |
| 40 MHz | 1 MHz | 15 | 0F |
| 40 MHz | 400 kHz | 45 | 2D |
| 40 MHz | 100 kHz | 195 | C3 |
| 20 MHz | 1 MHz | 7 | 7 |
| 20 MHz | 400 kHz | 22 | 16 |
| 20 MHz | 100 kHz | 97 | 61 |
|
Note:
| |||
| Client Address | R/W Bit | Description |
|---|---|---|
0000 000 | 0 | General Call Address(2) |
0000 000 | 1 | Start Byte |
0000 001 | x | Cbus Address |
0000 01x | x | Reserved |
0000 1xx | x | HS Mode Host Code |
1111 0xx | x | 10-Bit Client Upper Byte(3) |
1111 1xx | x | Reserved |
|
Note:
| ||