18.5.5 I2Cx Client Mode Address Mask Register

Name: I2CxMSK
Offset: 0x50C, 0x528, 0xF68

Bit 15141312111098 
       AMSK[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 AMSK[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 9:0 – AMSK[9:0] I2Cx Mask for Address Bit x Select bits

ValueDescription
1

Enables masking for bit x of the incoming message address; bit match is not required in this position

0

Disables masking for bit x; bit match is required in this position