5.7.2.8 Help
The --help option displays information on the
compiler options, then the driver will terminate.xc32-gcc
For
example:
xc32-gcc --help
Microchip Language Tool Shell Version 4.20 (Build date: Sep 16 2022).
Copyright (c) 2012-2017 Microchip Technology Inc. All rights reserved
-omf=elf Select elf object module format
Usage: pic32m-gcc [options] file...
Options:
-pass-exit-codes Exit with highest error code from a phase.
--help Display this information.
--target-help Display target specific command line options.
--help={common|optimizers|params|target|warnings|[^]{joined|separate|undocumented}}[,...].
Display specific types of command line options.
(Use '-v --help' to display command line options of sub-processes).
--version Display compiler version information.
-dumpspecs Display all of the built in spec strings.
-dumpversion Display the version of the compiler.
-dumpmachine Display the compiler's target processor.
-print-search-dirs Display the directories in the compiler's search path.
-print-libgcc-file-name Display the name of the compiler's companion library.