5.7.2.3 O: Specify Output File
The -o option specifies the base name and directory of
the output file.
The option -o main.elf, for example, will place the
generated output in a file called main.elf. The name of an existing
directory can be specified with the file name, for example -o
build/main.elf, so that the output file will appear in that directory.
You cannot use this option to change the type (format) of the output file.