15.15.6 Crystal Parameter Requirements
Test Conditions: TOP = +25°C, VDD = 3.0V (unless otherwise stated).
| Symbol | Parameter | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| f0 | Crystal frequency | 16 | MHz | |||
| CL | Load capacitance | 8 | 14 | pF | ||
| C0 | Crystal shunt capacitance | 7 | pF | |||
| ESR | Equivalent series resistance | 100 | Ω |